We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
USB Charger-3000mA-Type A & C-2 Module-Charcoal Grey
The Myrius range product with CAT number 679489 is a USB Charger 3000 mA 2M Type A & C, designed for recharging portable devices such as smartphones, tablets, MP3/MP4 players, speakers, watches, game consoles, and power banks. It features two output ports (Type-A and Type-C) and is available in White and Charcoal Grey colors. The charger is suitable for both flush box and surface box mounting. It has dimensions of 45 mm width, 45 mm height, and 42 mm depth, with a weight of 92 grams. The connection is facilitated through screw terminals with a terminal capacity of 1 x 2.5 mm² and a stripping length of 6 mm. The product operates at a nominal input voltage of 220-240 VAC, a frequency of 50 Hz, and a maximum input current of 500 mA. It delivers a nominal output voltage of 5 VDC with a maximum output current of 3000 mA, ensuring high power efficiency (
| Product Code | 679489 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic characteristics
Storage temperature: - 20° C to + 70° C
Operating temperature: 0° C to + 45° C
• Electrical Characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage - 220 - 240 VAC
2) Nominal input frequency - 50 Hz
3) Maximum input current- 500mA
4) Power average efficiency |
| Product features |
• Double USB Charger 3000mA Type A+C • Supplied cordless |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















