We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
USB Charger-1500mA-Type A-1 Module-Classic White
The Myrius range product with CAT number 679288 is a USB Charger 1500 mA 1M Type A, designed for recharging portable devices such as smartphones, tablets, MP3/MP4 players, speakers, watches, game consoles, and power banks with Type A plugs. It is a single-module unit available in White and Charcoal Grey colors, supporting both flush and surface box mounting. The charger features screw terminals for connection with a terminal capacity of 1 x 2.5 mm² and a stripping length of 6 mm. It operates at a nominal input voltage of 100-240 VAC, 50 Hz frequency, and provides a nominal output voltage of 5 VDC with a maximum output current of 1000 mA. The product is lightweight at 30 grams and compact with dimensions of 22.5 mm width, 45 mm height, and 41 mm depth. It conforms to IEC 60950-1 and IS 13252 standards, ensuring safety and reliability.
| Product Code | 679288 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Climatic characteristics Storage temperature: - 20° C to + 70° C Operating temperature: 0° C to + 45° C • Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1) Nominal input voltage- 100 - 240 VAC 2) Nominal input frequency- 50 Hz 3) Maximum input current- 150mA 4) Maximum power consumption in standby- 75 mW 5) Nominal output voltage- 5 VDC 6) Maximum output current- 1500mA 7) Protection ClassII - Low voltage |
| Product features |
• USB Charger 1500mA Type A • Supplied cordless |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















