We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
25A-Motor Starter-2 Module-Classic White
The Myrius range product with CAT number 679272 is a 25A Motor Starter 2M White, designed for single-phase motor overload protection. It features a 2-module design and supports both flush-mounted and surface-mounted installations, making it versatile for various setups. The product dimensions are 45 mm x 45 mm x 59 mm, with a weight of 67 grams. It includes screw terminals with a capacity of 1.5mm² to 6mm², compatible with flat-blade screwdrivers up to 5 mm. The operation is facilitated by a push-type knob, with a green knob for ON and a red knob for OFF, ensuring clear and intuitive usage. The material construction includes polyamide (PA6) for the knobs, polycarbonate for the top plate, and polybutylene terephthalate (PBT) with 30% glass filling for the intermediate cover and base, ensuring durability and reliability. Electrical characteristics include a 240V AC voltage rating and 25A current capacity. Markings include ratings, voltage, ON-OFF indicators, and traceability, conforming to Legrand standards.
| Product Code | 679272 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Start (Knob) : Polyamide(PA6) Stop (Knob) : Polyamide(PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage : 240V AC Current : 25A • Marking Rating, Voltage, ON-OFF indicator, Made in India, Single phase motor starter, Tracebility |
| Product features |
• 25A Motor Starter • Contemporary and Clean Finish |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














