We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
25A-Motor Starter-2 Module-Charcoal Grey
The Myrius range product with CAT number 679472 is a 25A Motor Starter designed for single-phase motors. It features overload protection and comes in a sleek charcoal grey color. The product is modular with 2M size and supports both flush and surface mounting. It includes a push-type knob for operation, with green for ON and red for OFF. The starter is built with high-quality materials such as polyamide, polycarbonate, and polybutylene terephthalate (PBT) with glass-filled components for durability. It operates at 240V AC and has brass terminals and screws with silver plating for reliable electrical connections. This product conforms to Legrand standards and is marked with essential details like rating, voltage, and traceability.
| Product Code | 679472 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Start (Knob) : Polyamide(PA6) Stop (Knob) : Polyamide(PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage : 240V AC Current : 25A • Marking Rating, Voltage, ON-OFF indicator, Made in India, Single phase motor starter, Tracebility |
| Product features |
• 25A Motor Starter • Contemporary and Clean Finish |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















