We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
TV Co-axial Socket-1 Module-Classic White
The Myrius range product with CAT number 679260 is a TV Co-Axial Socket designed for television socket outlet applications. It is a single-module unit available in white color, suitable for both flush and surface mounting. The socket features a single Co-Axial connection (+9.52 mm female) with a frequency range of 0-860 MHz. The dimensions are 22.5 mm (width), 45 mm (height), and 27.3 mm (depth), with a weight of 19.4 grams. The socket operates without a shutter and is constructed using high-quality materials such as polycarbonate for the top plate, brass for external and internal contacts, polypropylene for the bush, and steel with zinc plating for screws. It is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 679260 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate External contact : Brass Internal contact : Brass Bush : Polypropylene Internal Contact screw : Steel with zinc plating Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















