We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Buzzer-230V-1 Module-Classic White
Product Code
679250
Buzzer 230V 1M White
Special Price
₹ 896.00
Regular Price
₹ 1,378.00
Myrius NextGen Buzzer 230V 1M White
Product Code | 679250 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 230V AC Frequency : 50Hz Operating principle : Magnetic metallic vibrating sound Sound Output at a distance of 1m : 80db +/- 10db Current : 33mA max, AC @50Hz. Operating temperature = 45° C |
Product features |
• Electric Buzzer 230 V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels;Hospitals;Office |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions