We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
6A-Bell Push-1 Way-1 Module-Classic White
Product Code
679220
6A Bell Push 1 Way 1M White
Special Price
₹ 189.00
Regular Price
₹ 290.00
Myrius NextGen 6A Bell Push 1 Way 1M White
Product Code | 679220 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 6A Push Button at 230V AC • Switch with Rocker |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions