We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Push Button-SP-1 Module-Classic White
The Myrius range product with CAT number 679218 is a 6A Push Button SP 1M White switch designed for general lighting control. It is a one-way square single pole switch with a single module. The switch is available in white color and supports both flush and surface mounting. It features screw terminals with a capacity of 0.75mm² to 1.5mm² and requires a 10mm wire stripping length. The switch operates with a rocker mechanism and is constructed using high-quality materials such as polycarbonate for the rocker and base, brass for contact and pivot terminals, stainless steel for the rocker spring, and silver for the contact tip. It is rated for 230V AC and 6A current, with self-extinguishing properties of 850°C/30s. The product conforms to IS:3854 standards.
Product Code | 679218 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 6A Push Button at 230V AC • Switch with Rocker |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |