We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
32A-Switch-DP-with Indicator-2 Module-Classic White
Product Code
679217
32A DP Switch 2M Ind White
Special Price
₹ 745.00
Regular Price
₹ 1,146.00
Myrius NextGen 32A DP Switch 2M Ind White
Product Code | 679217 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Steel with zinc plating Transmitter : PA66 + 20%SI + PTEE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 32A Switch at 230V AC • Finger Proof protection for IP 20 protection against accidental contact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions