We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

MYRIUS

32A-Switch-DP-with Indicator-2 Module-Classic White

Product Code
679217
32A DP Switch 2M Ind White
₹ 1,092.00 Regular Price ₹ 1,092.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen 32A DP Switch 2M Ind White
More Information
Product Code 679217
Color Classic White
Product Finished Glossy Classic White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Steel with zinc plating Transmitter : PA66 + 20%SI + PTEE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 32A Switch at 230V AC 
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:32A-Switch-DP-with Indicator-2 Module-Classic White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions