We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-8 Module-Classic White
Available Colors
Product Code
677508
Special Price
₹ 219.00
44% off
Regular Price
₹ 394
Plate+Frame 8M White
The Lyncus Plate and Frame 8M (Cat. No. 677508) is designed for mechanism mounting, offering compatibility with both flush and surface-mounted installations. It accommodates 8 modules and is available in Classic White. Constructed from durable polycarbonate for the front plate and frame, with steel screws featuring zinc plating, it ensures robust performance. The plate is self-extinguishing at 850°C for 30 seconds, adhering to Legrand standards. With dimensions of 245x86x14 mm and a weight of 90g, it provides secure clipping with screws on flush and surface boxes.
| Product Code | 677508 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 245 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 8 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
