We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Predeterminated Audio/Video Connector-1 Module-Chic Grey
Available Colors
Product Code
677467
Special Price
₹ 1,452.00
47% off
Regular Price
₹ 2,748
AV Connector 1 Module Gr
The Lyncus range product with CAT number 677467 is an AV Connector 1M designed for modular connection of audio-visual devices such as music systems, TVs, and computers. It is available in white and chic grey colors and supports both flush and surface mounting. The product has dimensions of 22.5 mm width, 45 mm height, and weighs 77g. It comes pre-terminated with a 15 cm cord for hassle-free wiring and plug-and-play operation. The top plate is made of durable polycarbonate material, ensuring reliability and safety.
| Product Code | 677467 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate |
| Product features |
|
| Country of Origin | France |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Tv Unit|Home Theater|Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

