We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
TV Co-axial Socket-1 Module-Chic Grey
Product Code
677460
TV Co-Axial Socket Gr
₹ 202.00
Lyncus TV Co-Axial Socket Chik Grey
Product Code | 677460 |
---|---|
Color | Chic Grey |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Grey External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s |
Product features |
➥TV Coaxial Socket 1Module ➥Single module mechanisms ➥1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | TV UNIT, STUDY TABLE,HOME THEATER |
Product Weight (in gms) | 18.60 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions