We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Fan step Regulator-70 Watts-2 Module-Chic Grey
Product Code
677442
Fan Step Reg 70W 2 Module Sq Gr
Special Price
₹ 556.00
Regular Price
₹ 902.00
The Lyncus Fan Step Regulator 2M, catalog number 677442, is a capacitor-based ceiling fan controller designed for lower power ceiling fans (50-65W). It features 5-step knob operation for precise speed control and is available in White and Chic Grey colors. The regulator is compatible with both flush and surface box mounting. With dimensions of 45mm x 45mm x 58mm and a weight of 49.3g, it is made of durable polycarbonate material and operates at 240V AC with a maximum power of 70W. It conforms to IS 11037 standards and carries the ISI mark.
| Product Code | 677442 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 70 W |
| Product features |
• Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W). |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















