We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
6A-Push Button-SP-1 Module-Chic Grey
Product Code
677418
Special Price
₹ 107.00
47% off
Regular Price
₹ 200
6A Bell Push SP 1 Way - 1 module Gr
The Lyncus range product with CAT number 677418 is a 6A Bell Push Single Pole (SP) switch designed for general lighting control. It features a one-way square mechanism with a chic grey polycarbonate rocker and polypropylene base. The switch is flush and surface-mounted, with compact dimensions of 22.5mm x 45mm x 33.6mm and a lightweight design of 14g. It supports screw terminal connections for wire capacities ranging from 0.75mm² to 1.5mm². Operating at 230V AC, it is self-extinguishing at 850°C/30s and conforms to IS:3854 standards.
| Product Code | 677418 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.4 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

