LYNCUS

Predeterminated HDMI Socket-1 Module-White

Product Code
677268
Pretermintd HDMI Sokt 1 Module White
Special Price ₹ 1,405.00 Regular Price ₹ 2,562

The Lyncus range product with CAT number 677268 is a pre-terminated HDMI socket designed for transmitting high-definition digital audio and video streams between compatible devices such as computers, Blu-ray players, TVs, and video projectors. It is a single-module unit available in White and Chic Grey colors, suitable for both flush box and surface box-mounted installations. The product has compact dimensions with a width and height of 45 mm each and weighs 54 grams. It comes pre-terminated with a 15 cm cord, ensuring hassle-free wiring and plug-and-play functionality. The top plate is made of durable polycarbonate material, ensuring reliability and longevity. This HDMI socket is ideal for modern setups requiring efficient and user-friendly connectivity for audio-visual devices.

More Information
Product Code 677268
Color White
Product Finished Glossy White
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate
Product features
• Preterminated HDMI Socket
Country of Origin China
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Office|Shops|Hotels|Heavy Appliances|Hospital
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Predeterminated HDMI Socket-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions