We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Telephone Socket-RJ11-1 Module-White
Available Colors
Product Code
677262
Special Price
₹ 122.00
46% off
Regular Price
₹ 228
RJ11 Telephone White
The Lyncus RJ11 Telephone Socket, catalog number 677262, is a single-module device designed for telephone connectivity. It features a classic white color and supports both flush and surface-mounted installations. With dimensions of 22.5 mm width, 45 mm height, and 23.5 mm depth, it weighs 12.1 grams. The socket includes plug-in connections with screws and a shutter for secure operation. Made from durable materials like polycarbonate and stainless steel, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability. Conforms to Legrand standards.
| Product Code | 677262 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

