We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan step Regulator-70 Watts-2 Module-White
The Lyncus range product with catalog number 677242 is a Fan Step Regulator designed for controlling ceiling fans with lower power consumption, typically in the range of 50-65W. This 2-module, capacitor-based regulator is available in White and Chic Grey colors and supports both flush box and surface box mounting. It features a knob-operated mechanism with 5-step speed control, allowing precise fan speed adjustments. The regulator is compact, with dimensions of 45 mm in width, 45 mm in height, and 58 mm in depth, and weighs 49.3 grams. Constructed with durable polycarbonate material for the top plate, knob, and base, it incorporates an electronic mechanism and is self-extinguishing at 850°C for 30 seconds, ensuring safety. Electrically, it operates at 240V AC with a maximum power rating of 70W. The product conforms to IS 11037 standards and carries the ISI mark, ensuring reliability and compliance with quality standards.
| Product Code | 677242 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 70 W |
| Product features |
• Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W). |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














