We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

16A-Switch Socket-3 Pin-3 Module-White

Product Code
677226
16A Switched Socket 3 Module White
₹ 632.00 Regular Price ₹ 632.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus 16A Switched Socket 3 Module White
More Information
Product Code 677226
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Socket Screws : Steel with Zinc plating Socket Base : Polycarbonate E Contact and Terminal : Brass P-N Contact and Terminal : Brass Fixed contact and Terminal :Brass Rocker : Polycarbonate Plunger : PA +PTFE Moving Contact : Brass with AgNi contact Tip Rocker Spring : Stainless Steel Switch Screws : Steel with Zinc plating 6.2 Electricals Characteristics Voltage : 230V AC Current : 16A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 16A 3 Pin Switched Socket at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Office, Hotels - Heavy Duty Applainces
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:16A-Switch Socket-3 Pin-3 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions