Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

LYNCUS

16A-Switch Socket-3 Pin-3 Module-White

Product Code
677226
16A Switched Socket 3 Module White
₹ 610.00 Regular Price ₹ 610.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus 16A Switched Socket 3 Module White
More Information
Product Code 677226
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Socket Screws : Steel with Zinc plating Socket Base : Polycarbonate E Contact and Terminal : Brass P-N Contact and Terminal : Brass Fixed contact and Terminal :Brass Rocker : Polycarbonate Plunger : PA +PTFE Moving Contact : Brass with AgNi contact Tip Rocker Spring : Stainless Steel Switch Screws : Steel with Zinc plating 6.2 Electricals Characteristics Voltage : 230V AC Current : 16A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 16A 3 Pin Switched Socket at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Office, Hotels - Heavy Duty Applainces
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:16A-Switch Socket-3 Pin-3 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions