We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

32A-Switch-DP-with Indicator-2 Module-White

Product Code
677217
32A DP Switch 2 Module Indicator White
₹ 598.00 Regular Price ₹ 598.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus 32A DP Switch 2 Module Indicator White
More Information
Product Code 677217
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Steel with zinc plating Transmitter : PA66 + 20%SI + PTEE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 32A Switch at 230V  
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Office, Hotels - Heavy Duty Applainces
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:32A-Switch-DP-with Indicator-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions