We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
32A-Switch-DP-with Indicator-2 Module-Chic Grey
Product Code
677417
32A DP Switch 2 Module Indicator Gr
Special Price
₹ 345.00
Regular Price
₹ 710.00
The Lyncus range product with CAT number 677417 is a 32A Double Pole (DP) Switch designed for general lighting control. It features a one-way switch mechanism with an indicator, housed in a chic grey polycarbonate rocker and base. The switch is flush and surface-mounted, with dimensions of 45mm x 45mm x 42.5mm and a weight of 28.5g. It supports terminal connections with screws, accommodating wire capacities from 2.5mm² to 6mm². Conforming to IS:3854 standards, it operates at 230V AC and is self-extinguishing at 850°C/30s.
Product Code | 677417 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.TECHNICAL CHARACTERISTICS 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Brass with Tin plating Transmitter : PA66 + 20%SI + PTFE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 32A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions