We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Gateway + Master Home/Away Wireless Switch-Wired-2 Module-Champagne
The Arteor IoT product with CAT number 574236 is part of the Connected Starter Pack, which includes a Gateway (Zigbee relay/WiFi) and a wireless general control. The Gateway enables the creation of a connected home installation, allowing control of lighting, roller shutters, and electrical equipment via the Home + Control app, voice assistants, or general control at the home entrance. It is designed for installation in a 1-gang box (minimum 35 mm deep) and features claw and/or screw fixing. The wireless general control supports leaving home/coming home scenes, can be wall-mounted, flush-mounted, or placed on furniture, and is available in the Champagne finish.
| Product Code | 574236 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Gateway:
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 40 monted product
General control:
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
6.2 Material characteristics of gateway
Cover plate: PC
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Material characteristics of general control
Mechanism casing with grid: Fibreglass-reinforced (20%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
6.4 Electrical characteristics of gateway
Voltage: 110/230 V~
Standby consumption: 10 mA
WiFi technology 2.4 GHz (13 channels) - IEEE 802.11 b/g/n
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: |
| Product features |
• Gateway Kit Consist Of One Gateway And Home/Away Wireless Master Switch |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















