We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR IOT

Connected Gateway + Master Home/Away Wireless Switch-Wired-2 Module-Champagne

Product Code
574236
Connected Gateway + Master Home Away Wireless Switch wired, 2M - Champagne
₹ 26,460.00 Regular Price ₹ 26,460.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Connected Gateway + Master Home Away Wireless Switch wired, 2M - Champagne
More Information
Product Code 574236
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Mechanical characteristics Gateway: Protection against impacts: IK 04 Protection against solid bodies and/or liquids: IP 40 monted product General control: Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 6.2 Material characteristics of gateway Cover plate: PC Mechanism casing: PC Halogen-free UV resistant Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.3 Material characteristics of general control Mechanism casing with grid: Fibreglass-reinforced (20%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 6.4 Electrical characteristics of gateway Voltage: 110/230 V~ Standby consumption: 10 mA WiFi technology 2.4 GHz (13 channels) - IEEE 802.11 b/g/n ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW Range: 200 m of unobstructed space 10 m recommended between products indoors 6.5 Electrical characteristics of general control Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: REC 70-03 20 dBm 6.6 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Gateway Kit Consist Of One Gateway And Home/Away Wireless Master Switch
Country of Origin China
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Gateway + Master Home/Away Wireless Switch-Wired-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions