ARTEOR IOT

Connected Curtain/Roller Blind Wireless Switch-2 Module-Champagne

Product Code
574234
Curtain/Roller Blind Wireless Switch - Champagne
Special Price ₹ 5,918.00 Regular Price ₹ 6,962.00
Arteor Curtain/Roller Blind Wireless Switch - Champagne
More Information
Product Code 574234
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism casing with grid: Fibreglass reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Power level: 100 mW Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) 5.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology (2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Wireless Switch-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions