ARTEOR IOT

Connected Curtain/Roller Blind Wireless Switch-2 Module-Champagne

Available Colors
Product Code
574234
Special Price ₹ 4,564.00 43% off
Regular Price ₹ 8,006
Curtain/Roller Blind Wireless Switch - Champagne

The Arteor IoT product with CAT number 574234 is a connected wireless control designed for roller shutters and orientable sun shades. It enables zone or centralized control of up to 20 roller shutter switches and can be fixed directly on the wall, mounted on a flush-mounting box, or placed on furniture. The device is equipped with an LED indicator for configuration, a hidden RESET button to return to factory settings, and repositionable self-adhesive fixings. It is available in multiple finishes, including White, Champagne, Magnesium, and Soft Alu, offering both functionality and aesthetic versatility.

More About the Product
Product Code 574234
Color Champagne
Product Finished Matt Finish Champagne
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism casing with grid: Fibreglass reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Power level: 100 mW Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) 5.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology (2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Wireless Switch-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support