We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Curtain/Roller Blind Wireless Switch-2 Module-Champagne
Product Code
574234
Curtain/Roller Blind Wireless Switch - Champagne
Special Price
₹ 4,564.00
Regular Price
₹ 8,006
The Arteor IoT product with CAT number 574234 is a connected wireless control designed for roller shutters and orientable sun shades. It enables zone or centralized control of up to 20 roller shutter switches and can be fixed directly on the wall, mounted on a flush-mounting box, or placed on furniture. The device is equipped with an LED indicator for configuration, a hidden RESET button to return to factory settings, and repositionable self-adhesive fixings. It is available in multiple finishes, including White, Champagne, Magnesium, and Soft Alu, offering both functionality and aesthetic versatility.
| Product Code | 574234 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology (2.4 Ghz Waveband) 2 Module |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















