ARTEOR IOT

16A-Connected Socket Module-1 Module-Magnesium

Product Code
574228
Connected Socket Outletmodule - 16A - 240VA -3680 W, 1 module - Magnesium
Special Price ₹ 11,372.00 Regular Price ₹ 13,378.00
Arteor Connected Socket Outletmodule - 16A - 240VA -3680 W, 1 module - Magnesium
More Information
Product Code 574228
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Mechanical characteristics Protection against impacts: IK 04 Protection against solid bodies and/or liquids: IP 41mounted product 6.2 Material characteristics Rocker plate: ABS White RAL 9003 ABS Champagne painted ABS Magnesium painted ABS Soft Alu painted Mechanism casing: PC Halogen-free UV resistant Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.3 Electrical characteristics Voltage: 110/230 V~ Current: 16A Power: 3680 W max. Frequency: 50/60 Hz Standby consumption: 0.1 mA Delivered pre-wired 2.5 mm2. Cable length: 10 cm (cut phase) Zigbee technology 2.4 GHz to 2.4835 GHz Power level: 100 mW Range: 200 m of unobstructed space between 2 wired products 10 m between products indoors 6.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: + 5° C to + 45° C
Product features
• Wired Socket Module 1 Module 240V AC 16A - 3680W 50-60Hz 1.5 To 2.5 mm2 Rigid Wire
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:16A-Connected Socket Module-1 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions