We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Connected Socket Module-1 Module-Champagne
The Arteor IoT product with CAT number 574237 is a connected socket module designed for local or remote control of connected devices via wireless lighting controls or the Home + Control app on a smartphone, tablet, or computer. It features built-in protection against electrical overloads, measures instantaneous and total power consumption, and provides data through the app. The module is installed in a 40 mm deep flush-mounting box and includes an activity LED indicator and a hidden RESET button for factory settings. Available in White, Champagne, Magnesium, and Soft Alu finishes, it combines functionality with aesthetic appeal.
| Product Code | 574237 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Wired Socket Module 1 Module 240V AC 16A - 3680W 50-60Hz 1.5 To 2.5mm 2 Rigid Wire |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















