ARTEOR IOT

Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White

Available Colors
Product Code
574208
Special Price ₹ 4,780.00 34% off
Regular Price ₹ 7,276
Wake up/Sleep Wireless Switch - White

The Arteor IoT product with CAT number 574208 refers to the Connected Wake up/Sleep wireless control, designed to manage wake-up and sleep scenes involving lights, roller shutters, and connected sockets. It can be fixed directly on the wall, mounted on a flush-mounting box, or placed on furniture for mobility. The device is equipped with an LED indicator for configuration, a hidden RESET button for factory settings, and repositionable self-adhesive fixings. By default, the wake-up scenario switches on connected sockets, and the sleep scenario switches off all lights, both of which can be customized via the Home + Control app. It is available in White, Champagne, Magnesium, and Soft Alu finishes.

More About the Product
Product Code 574208
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristicsProtection against impacts: IK 02Protection against solid bodies/liquids:- IP 20 without plate and rocker plate- IP 40 for assembled product5.2 Material characteristicsRocker plate: ABSMechanism with grid: Fibreglass-reinforced (10%) PCHalogen-freeUV resistantSelf-extinguishing: 650°C/30 s5.3 Electrical characteristicsPowered by a CR2032 - 3 V lithium battery (supplied)Battery life: 8 years for 10 activations a dayZigBee radio technology frequency: 2.4 GHz to 2.4835 GHzWireless mesh network, self-adaptive and secure (AES 128), conformingto standard IEEE 802.15.4 (LR-WPAN)Power level: < 100 mW5.4 Climate characteristicsUsage temperature: + 5° C to + 45° CStorage temperature: 0° C to + 45
Product features
  • • Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
  • • Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights,Blinds And Connected Sockets• Scenes Can Be Configured Through Legrand Home+Control App
  • • Supplied with a replaceable battery with an 8-year life
  • • Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box• Fits On A Piece Of Furniture(Movable)
  • • Powered By A CR2032 - 3V Lithium Battery (Supplied)• Battery Life: 8 Years For 10 Activations A Day
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support