We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Wireless Switch-2 Module-White
The Arteor IoT product with CAT number 574207 is a connected wireless control designed for zone or centralized management of wired roller shutters and orientable sun shades. It can control up to 20 roller shutter switches and is versatile in installation, allowing direct wall mounting, flush-mounting box installation, or placement on furniture. The device is equipped with a secable support frame, rocker plate, LED indicator for configuration, and a hidden RESET button for factory settings. It also includes repositionable self-adhesive fixings for added convenience, making it an adaptable and user-friendly solution for modern connected homes.
| Product Code | 574207 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















