ARTEOR IOT

Connected Curtain/Roller Blind Wireless Switch-2 Module-White

Available Colors
Product Code
574207
Special Price ₹ 4,712.00 34% off
Regular Price ₹ 7,172
Curtain/Roller Blind Wireless Switch - White

The Arteor IoT product with CAT number 574207 is a connected wireless control designed for zone or centralized management of wired roller shutters and orientable sun shades. It can control up to 20 roller shutter switches and is versatile in installation, allowing direct wall mounting, flush-mounting box installation, or placement on furniture. The device is equipped with a secable support frame, rocker plate, LED indicator for configuration, and a hidden RESET button for factory settings. It also includes repositionable self-adhesive fixings for added convenience, making it an adaptable and user-friendly solution for modern connected homes.

More About the Product
Product Code 574207
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism casing with grid: Fibreglass reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Power level: 100 mW Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) 5.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Wireless Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support