We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Home/Away Wireless Master Switch-2 Module-White
Product Code
574206
Home/Away Wireless Master Switch - White
Special Price
₹ 4,729.00
Regular Price
₹ 5,768.00
Arteor Home/Away Wireless Master Switch - White
Product Code | 574206 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies and/or liquids: IP 20
IP 40 mounted product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: |
Product features |
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions