ARTEOR IOT

Connected Home/Away Wireless Master Switch-2 Module-White

Available Colors
Product Code
574206
Special Price ₹ 4,779.00 34% off
Regular Price ₹ 7,276
Home/Away Wireless Master Switch - White

The Arteor IoT product with CAT number 574206 is a wireless general control designed for connected home scenarios, such as "Leaving Home" and "Coming Home," involving lights, roller shutters, and connected sockets. It can be fixed directly on walls, mounted on flush boxes, or placed on furniture. The device includes an LED indicator for configuration and a hidden RESET button to restore factory settings. It is supplied with a secable support frame, rocker plate, battery, and repositionable self-adhesive fixings. Available in multiple finishes, it offers convenience and adaptability for modern connected homes.

More About the Product
Product Code 574206
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies and/or liquids: IP 20 IP 40 mounted product 5.2 Material characteristics Rocker plate: ABS Mechanism casing with grid: Fibreglass-reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW 5.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Shops | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Home/Away Wireless Master Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support