We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-for Shaver Socket-3 Module-Dark Baroque
The Arteor range product with CAT number 575870 is a 3M Square Plate in a Dark Baroque finish, designed for mechanism mounting. It supports both flush and surface-mounted installations and accommodates three modules. The plate is made of high-quality materials, including Polymethyl Methacrylate (PMMA) for the finish, Zamak/Mazak material for the surround, and polycarbonate for the underplate. It features clipping on a frame or shaver socket 4M mechanism for easy installation. With dimensions of 157 mm width, 92 mm height, and 9 mm depth, and a weight of 169 grams, the product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575870 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with Support Frames for Shaver Socket • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |

















