We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-for Shaver Socket-3 Module-Magnesium
Product Code
575821
Plate 3M Sq Mg
Special Price
₹ 472.00
Regular Price
₹ 782.00
The Arteor range product with CAT number 575821 is a 3M Square Plate in a Magnesium finish, designed for mechanism mounting. It supports both flush and surface mounting and features clipping on a frame or shaver socket 4M mechanism. The plate is made of polycarbonate, with dimensions of 157 mm (width), 92 mm (height), and 14 mm (depth), and weighs 68 grams. It is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575821 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Polycarbonates (PC) • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with Support Frames for Shaver Socket • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


















