We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-3 Module-Dark Baroque
The Arteor range product with CAT number 575864 is a Plate and Frame 3M designed for mechanism mounting. It accommodates 3 modules and is available in multiple color options, including Mirror Black, Mirror White, Casual, Green Apple, Silver Baroque, and Dark Baroque. The product supports both flush and surface-mounted installations. It features robust material characteristics such as a polymethyl methacrylate (PMMA) finish, Mazak/Zamak surround, polycarbonate underplate, galvanized steel frame with polypropylene, polycarbonate clip frame, and zinc-plated steel screws. With dimensions of 129 mm width, 92 mm height, and 14 mm depth, it weighs 175 grams. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575864 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 129 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |




















