We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Available Colors
Product Code
575824
Special Price
₹ 342.00
48% off
Regular Price
₹ 658
Pl+Fr 3M Sq Chmpgn
The Arteor range product with CAT number 575824 is a 3 Module Cover Plate with Overmoulded Frame in Champagne color, designed for mechanism mounting. It supports both flush and surface-mounted installations and is made from high-quality materials, including a polycarbonate front plate, acrylonitrile butadiene styrene underplate, and galvanized steel frame. The product ensures safety with self-extinguishing properties at 650°C for 30 seconds.
| Product Code | 575824 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 129 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
