We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-for Shaver Socket-3 Module-Silver Baroque
Available Colors
Product Code
575861
Special Price
₹ 2,850.00
46% off
Regular Price
₹ 5,284
Plate 3M Sq Silver Baroque
The Arteor range product with CAT number 575861 is a 3M Square Plate in Silver Baroque finish, designed for mechanism mounting. It supports both flush and surface mounting and accommodates 3 modules. The plate features a polymethyl methacrylate (PMMA) finish, a Zamak/Mazak material surround, and a polycarbonate (PC) underplate. It connects by clipping onto a frame or a 4M shaver socket mechanism. With dimensions of 157 mm (width), 92 mm (height), 9 mm (depth), and a weight of 169 grams, it is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575861 |
|---|---|
| Color | Silver Baroque |
| Product Finished | Silver Baroque |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with Support Frames for Shaver Socket • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
