We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-2*6 Module-Mirror White
The Arteor range product with CAT number 575774 is a Plate and Frame 2x6M in Mirror White finish, designed for mechanism mounting. It accommodates 12 modules and supports both flush and surface-mounted installations. The product is constructed using high-quality materials such as polymethyl methacrylate (PMMA), Zamak/Mazak, polycarbonates (PC), galvanized steel overmolded with polypropylene (PP), and zinc-plated steel screws. It features clipping and screw connections for secure mounting on flush or surface boxes. With dimensions of 238 mm width, 178 mm height, and 19 mm depth, and a weight of 1000 grams, it is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575774 |
|---|---|
| Color | Mirror White |
| Product Finished | Mirror White |
| Product Width (mm) | 237.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |



















