We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-2 Module-Mirror Black
The Arteor range product with CAT number 575713 is a Cover Plate with Overmoulded Frame, designed for 2 modules, and available in Mirror Black color. It supports both flush and surface mounting and features clipping and screw connections on flush and surface boxes. The plate is made of Polymethyl Methacrylate (PMMA), with a Mazak/Zamak surround, a polycarbonate underplate, and a galvanized steel frame overmoulded with polypropylene. The product is self-extinguishing at 650°C for 30 seconds, ensuring safety and durability. The overall dimensions are 92 mm x 92 mm x 14 mm, with a weight of 126g. This product conforms to Legrand standards.
| Product Code | 575713 |
|---|---|
| Color | Mirror Black |
| Product Finished | Mirror Black |
| Product Width (mm) | 92 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Surround : MAZAK 3 Underplate : Polycarbonate Over Molded Frame : Galvanised steel insert and polypropelene Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
