ARTEOR

Cover Plate with Overmoulded Frame-1 Module-Mirror Black

Product Code
575703
Pl+Fr 1M Sq Mirror Bl Ind
Special Price ₹ 1,486.00 Regular Price ₹ 2,756

The Arteor range product with CAT number 575703 is a Cover Plate with Overmoulded Frame, designed for 1 module, and available in Mirror Black color. It supports both flush and surface mounting and features clipping and screw connections on flush and surface boxes. The plate is made of Polymethyl Methacrylate (PMMA), with a Mazak/Zamak surround, a polycarbonate underplate, and a galvanized steel frame overmoulded with polypropylene. The product is self-extinguishing at 650°C for 30 seconds, ensuring safety and durability. The overall dimensions are 92.8mm x 92.8mm x 14mm, with a weight of 116.7g. This product conforms to Legrand standards.

More Information
Product Code 575703
Color Mirror Black
Product Finished Mirror Black
Product Width (mm) 92
Mechanism / Accessories Accessories
Product Technical specifications • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s.
Product features
• Supplied with support frames
• No of Module : 1
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty No Warranty
Best suited for Residence|Office|Hotels|Hospital|Shops|Other Commercial Property
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Cover Plate with Overmoulded Frame-1 Module-Mirror Black
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions