We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-1 Module-Dark Baroque
The Arteor range product with CAT number 575862 is a Plate and Frame 1M SQ designed for mechanism mounting. It features a single module plate with a frame and is available in various colors, including Mirror Black, Mirror White, Casual, Green Apple, Silver Baroque, and Dark Baroque. The product supports both flush and surface mounting. It is constructed with high-quality materials such as Polymethyl Methacrylate (PMMA) for the finish, Mazak/Zamak for the surround, and galvanized steel with polypropylene for the frame. The plate is self-extinguishing at 650°C for 30 seconds, ensuring safety, and conforms to Legrand standards. Its dimensions are 92.8 mm in width and height, 14 mm in depth, and it weighs 116.7 grams.
| Product Code | 575862 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 92 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA)Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
