We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-2*6 Module-Magnesium
The Arteor range product with CAT number 575818 is a Cover Plate with Overmoulded Frame designed for 2x6 modules in a Magnesium finish. It is suitable for both flush and surface mounting and features a robust construction with a polycarbonate front plate, Acrylonitrile Butadiene Styrene (ABS) underplate, and a galvanized steel frame combined with polypropylene. The product dimensions are 237.5 mm in width, 178 mm in height, and 18 mm in depth, with a weight of 356 g. It is self-extinguishing at 650°C for 30 seconds, ensuring safety and compliance with Legrand standards. The connection is achieved through clipping and screws on flush or surface boxes.
| Product Code | 575818 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 238.4 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Double side tape : Polyethylene (PE) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
