We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-4 Module-Magnesium
Available Colors
Product Code
575814
Special Price
₹ 371.00
46% off
Regular Price
₹ 690
Pl+Fr 4M Sq Mg
The Arteor range product with CAT number 575814 is a Cover Plate with Overmoulded Frame, designed for 4 modules in Magnesium finish. It is suitable for both flush and surface mounting, offering a sleek and durable design. The product is made of high-quality materials, including Polycarbonate for the front plate, Acrylonitrile Butadiene Styrene for the underplate, and Galvanized Steel for the frame. It features self-extinguishing properties at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575814 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
