We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-4 Module-Dark Baroque
The Arteor range product with CAT number 575865 is a Plate and Frame 4M Square designed for mechanism mounting. It supports 4 modules and is available in multiple colors, including Mirror Black, Mirror White, Casual, Green Apple, Silver Baroque, and Dark Baroque. The product can be installed using both flush and surface mounting methods. It features robust material characteristics such as a polymethyl methacrylate (PMMA) finish, Zamak/Zinc alloy surround, polycarbonate underplate, galvanized steel frame with polypropylene, and steel screws with zinc plating. With dimensions of 157.8 mm width, 92.8 mm height, 14.5 mm depth, and a weight of 215 grams, it is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575865 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |




















