We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Metal Frame-3 Module-White
Product Code
575720
Pl+Fr 3M Sq Ind
Special Price
₹ 155.00
Regular Price
₹ 328.00
The Arteor range product with CAT number 575720 is a "Plate and Frame 3M" designed for mechanism mounting. It features a 3-module plate with a white finish, suitable for both flush and surface mounting. The product has dimensions of 129 mm (width) x 92 mm (height) x 14 mm (depth) and weighs 95.20 g. It is constructed with a polycarbonate front plate, an Acrylonitrile Butadiene Styrene (ABS) underplate, and a CRCA metal frame with zinc-plated steel screws. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
Product Code | 575720 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessories |
Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Underplate : Acrylonitrile butadine styrene Metal Frame : CRCA Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 3 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions