We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DND & MMR Indicator-Internal Control Unit-1+1 Module-Champagne
The Arteor range product with CAT number 574857 is an internal control unit designed for hotel bedrooms, offering general lighting control functionality. It features a one-way single-pole square switch with rocker operation and is available in a Champagne finish. The unit is modular, consisting of 1+1 modules, and supports both flush and surface mounting. Constructed with high-quality materials such as polycarbonate, polypropylene, and brass with tin plating, it ensures durability and safety. The device operates at 230V/250V AC with a current rating of 10A and conforms to IS: 3854 standards. Its compact dimensions are 45 mm x 45 mm x 42 mm, and it includes screw terminals for secure connections.
| Product Code | 574857 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Internal control unit allows the user to select the desired setting |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels|Hospitality |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















