We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

DND & MMR Indicator-Internal Control Unit-1+1 Module-Champagne

Product Code
574857
Int Cont Unit Hotelbedrm Ch
₹ 1,894.00 Regular Price ₹ 1,894.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Int Cont Unit Hotelbedrm Ch
More Information
Product Code 574857
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Internal control unit allows the user to select the desired setting
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels;Hospitality
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:DND & MMR Indicator-Internal Control Unit-1+1 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions