We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6/16A-Socket Shuttered-3 Pin-Indian-2 Module-Champagne
Product Code
574834
6/16A 3Pin Shutter Skt 2M Ch
₹ 644.00
Arteor 6/16A 3Pin Shuter Skt 2M Ch
Product Code | 574834 |
---|---|
Color | Champagne |
Product Finished | Matt |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Plate : Polycarbonate Contact Spring : Stainless Steel E Contact : Brass with tin plating P-N contact : Brass with tin plating Socket Terminal : Brass with tin plating Screws : Brass with tin plating Socket Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 240V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
Product features |
.3 pin combined (2P+Earth) .Shuttered for child safety .3 modules 67.5 x 45 mm .Conforming to IS 1293 : 2019 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Product Weight (in gms) | 40.95 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions